(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aibo-Kun, Type 19

Aibo-Kun, Type 19

A handrail for Western-style toilets.
[Features]
·Available in 4 colors: ivory white, beige, light green, and pink.
[Applications]
·Ideal for a handrail for Western-style toilets.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

453-616

 
Part Number
453-616
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 321.80

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Handrail pipe Material SUS304 · Soft PVC Finish Soft PVC Film
Color Ivory White Size 700×700×100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)