(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS Meter Inspection Door (Part Numbers)

SUS Meter Inspection Door

Click this image to zoom it.

Move the mouse over the image to zoom

  • SUS Meter Inspection Door
  • SUS Meter Inspection Door

[Features]
·It comes with a single-action flat handle (with key).
·The screw-mount specification is ideal for fitting wood and light steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
451-200
451-201
451-202
451-235
451-236
451-237
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize H
(mm)
Size W
(mm)
Specifications

SGD 676.85

1 Piece(s) 8 Day(s) or more 450450One-Touch Flat Surface with Handle (with Key)

SGD 589.24

1 Piece(s) 8 Day(s) or more 300300One-Touch Flat Surface with Handle (with Key)

SGD 944.29

1 Piece(s) 8 Day(s) or more 600600One-Touch Flat Surface with Handle (with Key)

SGD 626.13

1 Piece(s) 8 Day(s) or more 300300One-Touch Flat Surface with Handle (with Key)/Screwed Specifications

SGD 718.35

1 Piece(s) 8 Day(s) or more 450450One-Touch Flat Surface with Handle (with Key)/Screwed Specifications

SGD 995.01

1 Piece(s) 8 Day(s) or more 600600One-Touch Flat Surface with Handle (with Key)/Screwed Specifications

Loading...

  1. 1

Basic Information

Type Inspection door Inspection Opening Types Meter inspection door Material SUS304
Finish Hair line Hanging Right

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)