(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tray Handle (TR1-PA)

Tray Handle (TR1-PA)
  • On Sale Till 31/03/2025

[Features]
· Finger hook is attached to the back side of the grip, so handling is good.
· TR1-118S-PA grip snaps in both storage and use positions.
· TR1-118R-PA grip returns to the storage position due to the spring force.

PDF

Part Number

Configured Part Number is shown.

TR1-118S-PA

 
Part Number
TR1-118S-PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 34.09

SGD 21.14

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Pitch L(mm) 118 Main Body Material Polyamide Main Body Type Trunk Shape
Mounting Method Round hole Main Body, Surface Treatment No Additional Function Folding type / Storage Shape
Allowable Load(N) 250 Full Length(mm) 130 Overall width(mm) 91
Mounting Section Depth(mm) 20.5 Main Body Color Black Specifications The grip snaps between both stowed and usage positions.
Mounting Method Details Uses M4 Flush Bolt

Please check the type/dimensions/specifications of the part TR1-118S-PA in the Tray Handle (TR1-PA) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)