(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drainage Grating with Frame (Shallow Type)

Drainage Grating with Frame (Shallow Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Drainage Grating with Frame (Shallow Type)
  • Drainage Grating with Frame (Shallow Type)

[Features]
・ Construction is easy and quick drainage
・ The drain grating with a frame is made of stainless steel and can be jointed with 100, 150, 200, 250 square tiles
・ Each of the neat and clean drawings is available from the width of 1 tile to a maximum of 8 tiles. (For 100/150 square tiles)
・ Since the drain grating with a frame does not have a bottom part or a trap, there is no troublesome connection with the drainage pipe

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
431-311
431-312
431-313
431-314
431-315
431-317
431-323
431-410
431-411
431-412
431-413
431-414
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize A
(mm)
Size B
(mm)
Qty.

SGD 103.97

1 Piece(s) 11 Day(s) or more 3989810

SGD 118.64

1 Piece(s) 11 Day(s) or more 4989810

SGD 138.56

1 Piece(s) 11 Day(s) or more 5989810

SGD 173.15

1 Piece(s) 11 Day(s) or more 7989810

SGD 154.28

1 Piece(s) 11 Day(s) or more 44814810

SGD 212.97

1 Piece(s) 11 Day(s) or more 7481485

SGD 139.61

1 Piece(s) 11 Day(s) or more 2482485

SGD 190.95

1 Piece(s) 11 Day(s) or more 3981985

SGD 234.98

1 Piece(s) 11 Day(s) or more 5981985

SGD 290.52

1 Piece(s) 11 Day(s) or more 7981981

SGD 331.40

1 Piece(s) 11 Day(s) or more 9981981

SGD 424.88

1 Piece(s) 11 Day(s) or more 11981981

Loading...

  1. 1

Basic Information

Type Drain Valve Material SUS304 Finish Polishing
Size C(mm) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)