(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T Bar Knob (TBKF, TBKM)

T Bar Knob (TBKF, TBKM)
  • On Sale Till 31/03/2025

[Features]
· This TBKM movable type has a spring built in the main body, and it can hold the bar in an arbitrary position.
· End stopper prevents the bar from falling out.
· T-shaped allows for strong tightening.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TBKF10
TBKF12
TBKF16
TBKF20
TBKM10
TBKM12
TBKM16
TBKM20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)
Specifications

SGD 22.03

SGD 14.10

1 Piece(s) Same day 10M10201860Fixed type

SGD 24.76

1 Piece(s) 9 Day(s) 10M12252070Fixed type

SGD 34.09

1 Piece(s) 6 Day(s) or more 10M16352485Fixed type

SGD 49.02

1 Piece(s) 6 Day(s) or more 10M20403095Fixed type

SGD 31.60

SGD 22.44

1 Piece(s) Same day 10M10201860Movable Type

SGD 35.34

1 Piece(s) 9 Day(s) 10M12252070Movable Type

SGD 44.05

1 Piece(s) 6 Day(s) or more 10M16352485Movable Type

SGD 61.47

1 Piece(s) 6 Day(s) or more 10M20403095Movable Type

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body Type T Shaped Main Body Material Steel
Mounting Section Material Steel T Shaped Kind Bar Female Thread, Round hole processing Blind Hole
Main Body Surface Treatment Black Oxide Coating Mounting Section Surface Treatment Black Oxide Coating Main Body Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)