(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS heavy door roller

SUS heavy door roller

[Features]
・ It can be used with either angle rails or flat rails
・ Bearing uses 440C
・ It can be used for gates, factory entrance gates, various warehouse doors, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
151-100
151-101
151-103
151-104
151-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
Size G
(mm)
Size H
(mm)
Size I
(mm)
Size J
(mm)
Size K
(mm)
Size L
(mm)
Applicable Rail Width
(mm)
Load Capacity (per Two Pieces)
(kgf)

SGD 81.75

1 Piece(s) 8 Day(s) or more 5011311382φ37φ50492.028107.511.51655.56200

SGD 99.28

1 Piece(s) 8 Day(s) or more 60130130100φ46φ6057.52.032107.512.519.564.56300

SGD 195.42

1 Piece(s) 8 Day(s) or more 80170170127φ61φ8078.52.538107.51825.5886550

SGD 240.38

1 Piece(s) 8 Day(s) or more 90200200143φ70φ90873.0421310.518.528.5979700

SGD 292.25

1 Piece(s) 8 Day(s) or more 100220220174φ77.5φ100973.04413142030108.25121000

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape V Type Wheel Material Metal Finish Hair line
Bearing Used 440C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)