(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clamp Pin (AMWPD-X)

Clamp Pin (AMWPD-X)

[Applications]·Clamp bolt for AMWPD-X * The L dimension can be adjusted by ±1 mm from the specified dimension, so please use it after adjusting it to the appropriate dimension as necessary.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AMWPD40-8-[4-64/1]
AMWPD40-10-[4-64/1]
AMWPD63-12-[0-90/1]
AMWPD63-16-[0-90/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M Applicable air intake clamp Connecting portion dimension D1
(mm)
Connecting portion dimension D2
(mm)

-

1 Piece(s) 11 Day(s) or more 10M5×0.8AMWPD40-W88

-

1 Piece(s) 6 Day(s) or more 10M5×0.8AMWPD40-W108

-

1 Piece(s) 11 Day(s) or more 10M8×1.25AMWPD63-W1212

-

1 Piece(s) 11 Day(s) or more 10M8×1.25AMWPD63-W1612

Loading...

  1. 1

Basic Information

Type Related Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)