(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Base (for External Clamp) (CP126)

Base (for External Clamp) (CP126)

[Features]
· With diaphragm type clamp mechanism, 8 jaws securely clamp the workpiece, supporting a variety of irregular shaped workpieces.
· 0.3 mm clamp stroke available.
· Suitable for lost wax, diecast, extruded material, drawn material, and previously machined workpieces.
· By tightening cam shaft, mouth ring center is pulled inside.
· At the same time the mouth ring drops in 8 directions from the center, and the external shape of the workpiece is clamped.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP126-06501
CP126-12001
CP126-16001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable form clamp

SGD 283.36

1 Piece(s) 9 Day(s) 10CP125-06501

SGD 468.26

1 Piece(s) 9 Day(s) 10CP125-12001

SGD 696.38

1 Piece(s) 9 Day(s) 10CP125-16001

Loading...

  1. 1

Basic Information

Clamp Type Related Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)