(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Side Clamp With Lifting Prevention Mechanism

Side Clamp With Lifting Prevention Mechanism

Click this image to zoom it.

Move the mouse over the image to zoom

  • Side Clamp With Lifting Prevention Mechanism
  • Side Clamp With Lifting Prevention Mechanism

[Features]
· As compact free vice / clamp with float prevention mechanism has screw type, compared to cam style clamp stopper is longer with improved clamping force.
· Mouth ring head is polished finish, so can be clamped on workpiece finished surface.
· When clamping, mouth ring moves in a downwards direction applying force preventing workpiece float.

PDF

Compact Free Vise Horizontal Push Clamp

Main body: SUM22L, black oxide coating

Main body: S45C, black oxide coating
Jaw: S45C, hardening, black oxide coating, polishing finishing
Shaft: SCM440, black oxide coating
Bolt: SCM435, hardening, black oxide coating

Side Clamp Outline Drawing And Specifications

Dimensional drawing of side clamp

Dimensional drawing of side clamp

Front view

Front view

Side view

Side view

Back view

Back view

Part NumberClamp
Stroke
W1W2H1H2MP1H4L4WL3H5dL5
QLSCH32H345152718M4 × 0.7, depth: 6301814752086.63
QLSCH40H460203322M5 × 0.8, depth: 840221910026108.64
Part NumberPHLL2L1H3SW3W4M1Allowable Tightening
Torque (N·m)
Clamping Force
(kN)
Weight
(g)
QLSCH32H6032524810183198M4 × 0.7-6L259560
QLSCH40H80406963132242410M5 × 0.8-8L50141,240

Clamp Features

Because the clamping mechanism is a screw type, the clamping stroke is longer with improved clamping force compared to the cam style. The polished finish at the tip of the jaw allows clamping of finished surfaces. When clamping, the force from the jaw works in a downwards direction, preventing the workpiece from lifting off the table.
  • Because the clamping mechanism is a screw type, the clamping stroke is longer with improved clamping force compared to the cam style.
  • The polished finish at the tip of the jaw allows clamping of finished surfaces.
  • When clamping, the force from the jaw works in a downwards direction, preventing the workpiece from lifting off the table.
Capability chart

Capability chart

Usage Examples For This Product

Tightening can be done with either a hex wrench or regular wrench.

Tightening can be done with either a hex wrench or regular wrench.

Screw hex socket head bolt fully into slip prevention thread. Prevents backslip of the main body when clamping.

Screw hex socket head bolt fully into slip prevention thread.
Prevents backslip of the main body when clamping.

Part Number
QLSCH32H
QLSCH40H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke S
(mm)
Clamping force
(N)

SGD 234.13

1 Piece(s) 9 Day(s) 1039000

SGD 308.57

1 Piece(s) 9 Day(s) 10414000

Loading...

  1. 1
 

Basic Information

Max. Clamping Force(N) 3000~ Type Main Body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)