(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clamp Plate (CP135-P)

Clamp Plate (CP135-P)

The eccentricity of the spiral cam clamp allows quick and heavy-duty clamping. The simple, inexpensive, and compact design makes it suitable for handling multiple pieces of small workpieces. By using a clamp plate, workpieces are not damaged.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP135-06001P
CP135-08001P
CP135-10001P
CP135-12001P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Clamp

SGD 12.32

1 Piece(s) 6 Day(s) or more 10CP135-06001

SGD 12.32

1 Piece(s) 9 Day(s) 10CP135-08001

SGD 13.36

1 Piece(s) 4 Day(s) or more 10CP135-10001

SGD 13.36

1 Piece(s) 9 Day(s) 10CP135-12001

Loading...

  1. 1

Basic Information

Type Related Part Material SUS304CSP

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)