(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flex Locator, Center Fixed (Taper Bushing)

Flex Locator, Center Fixed (Taper Bushing)

[Usage]
· Plate positioning
[Features]
· Repeat positioning accuracy is ±10 micron.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CP726-15032

 
Part Number
CP726-15032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 116.48

1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Bushing Basic Shape Straight O.D. Tolerance +0.031 / +0.021
Fixing Support No Material SCM440 Surface Treatment Heat Treatment Process (Soft Nitriding Process)
I.D. Shape Round shape Inner Diameter(mm) 20 Outer Diameter(mm) 32

Please check the type/dimensions/specifications of the part CP726-15032 in the Flex Locator, Center Fixed (Taper Bushing) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)