(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hook Type Angle

Hook Type Angle

An angle that is used by attaching to the dedicated GAP-37 bracket.
[Features]
· Grooved on the side of the L angle for mounting to pipes with a bracket.
· Capable of taking lightweight loads only.
[Applications]
· Can also be used as a frame section for waste strainers.
· As a bracket for lightweight shelf panels.

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DP-A-3-G

 
Part Number
DP-A-3-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.09

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Angle Accessory Color Gray

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)