(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plastic Joint, GAP-10R

Plastic Joint, GAP-10R

Brand-name products provided by MISUMI-VONA are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GAP-10R-IV

 
Part Number
GAP-10R-IV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 2.81

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Corner Type L-Type-2
Color Ivory

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)