(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mini Door Stay, White YW-22 / YW-24【2 Pieces Per Package】

Mini Door Stay, White YW-22 / YW-24

Made of iron with a baked paint finish. Used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874831958
4979874831965
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code The number of holes

SGD 3.81

2 Pieces Per Package

5 Pack(s) 10 Day(s) 49798748319582

SGD 4.83

2 Pieces Per Package

5 Pack(s) 10 Day(s) 49798748319654

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 2
Material Steel Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)