(!)As Microsoft support for Windows 7 will end on 14th Jan 2020, Windows 7 will be excluded from the recommended environment on MISUMI website from 15th Dec 2019. It will be recommended to update your OS and browser to latest version.

  • All measures have been put in place in response to COVID-19. Please click here for more related updates. Kindly contact us at +65 6733 7211 / +65 6333 9298 / +65 6333 9442 for further assistance. For Stock Items: Same day ship out service is available, if order is placed by 12 noon SGT.

Broad Twist and Close

Broad Twist and Close

[Product Description]
· <Common Items>
· Material: brass
· Applicable door thickness (mm): 40
· Header dimension: W75 × H120 × D22

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GY-129

 
Part Number
GY-129
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Material Brass Length A(mm) 76.5 Length B(mm) 42
Length C(mm) 19 Length D(mm) 56 Length E(mm) 24
Applicable Door Thickness(mm) 40 Header dimension W75×H120×D22

Please check the type/dimensions/specifications of the part GY-129 in the Broad Twist and Close series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)