Rectangular Handle

Rectangular Handle

[Product Information]
· <Common Items>
· Main body type: Surface type
· Surface mount type: Arch shaped
· U shape type: Straight
· Body material aluminum
· Height H (mm): 23
· Additional functions: None
· Mounting method: Back screw
· Grip cross-section shape: Square shape
· Dimension W (mm): 12
· Header dimension (mm): W50 × H150 × D24
· Screw diameter (mm): 3

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
00030227
00030228
00030229
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Dimension L
(mm)
5 Day(s) or more 7076
3 Day(s) or more 9096
5 Day(s) or more 110116

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category Arch Shape U Shape Straight
Main Body Material Aluminum Height H(mm) 23 Additional Function No
Mounting Method Back screws Handle Cross Sectional Shape Square type Dimension W(mm) 12
Header dimension(mm) W50×H150×D24 Screw Diameter(mm) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)