Square Bar Handle

Square Bar Handle

[Product Information]
· <Common Items>
· Main body type: Surface type
· Surface mount type: Arch shaped
· U shape type: Straight
· Body material: Zinc die cast
· Additional functions: None
· Mounting method: Back screw
· Grip cross-section shape: Square shape
· Screw diameter (mm): 3

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
00030031
00030032
00030033
00030034
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
Grip thickness
(mm)
Dimension L
(mm)
Dimension W
(mm)
Header dimension
(mm)
4 Day(s) or more 60195.5655.5W50×H150×D21
5 Day(s) or more 70196756W50×H150×D22
5 Day(s) or more 85206.5906.5W50×H175×D24
5 Day(s) or more 952071007W50×H175×D24

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category Arch Shape U Shape Straight
Main Body Material Zinc Die-Casting Additional Function No Mounting Method Back screws
Handle Cross Sectional Shape Square type Screw Diameter(mm) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)