• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Three-Hole Handle

Three-Hole Handle

[Product Information]
· <Common Items>
· Main body type: Surface type
· Surface mount type: Arch shaped
· Body material stainless steel
· Additional functions: None
· Mounting method: Wood screw
· Grip cross-section shape: Others
· Screw used: 2.7 × 16
· [00030233] and [00030234] becomes a packing form that is available for sale. No difference in products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
00017698
00017699
00030233
00030234
Part NumberVolume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
Dimension L
(mm)
Header dimension
(mm)
Dimension W1
(mm)
Dimension W2
(mm)
4 Day(s) or more 832095W50×H150×D221611.5
3 Day(s) or more 9324108W50×H175×D251712.5
4 Day(s) or more 832095W50×H150×D221611.5
4 Day(s) or more 9324108W50×H175×D251712.5

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category Arch Shape Main Body Material Stainless Steel
Additional Function No Mounting Method Use the wood screw mounting on the surface until can not be screwed in Handle Cross Sectional Shape Others
Screw Used 2.7×16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)