(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Screw-In PL Fittings - Edged Banded Reducing Tee, (Large Branch Diameter Type)

Part Number

Configured Part Number is shown.

Part Number
PL-BRT-2X2X3
PL-BRT-2X2X21/2
PL-BRT-11/2X11/2X2
PL-BRT-11/2X11/2X21/2
PL-BRT-11/4X11/4X2
PL-BRT-11/4X11/4X11/2
PL-BRT-21/2X21/2X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

-

1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)3B(80A)

-

1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)2 1/2B(65A)

-

1 Piece(s) 17 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2B(50A)

-

1 Piece(s) 17 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2 1/2B(65A)

-

1 Piece(s) 17 Day(s) or more 1 1/4B(32A)1 1/4B(32A)2B(50A)

-

1 Piece(s) 17 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1 1/2B(40A)

-

1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Epoxy Resin
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)