(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Channel-Kun, Pipe Support Bracket (SNC Stainless Steel)

Channel-Kun, Pipe Support Bracket (SNC Stainless Steel)

[Features]
・ Machine base for floor and stand piping
・ Improved workability by adding a center mark
・ Thickness will be 4.0 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SNC-100
SNC-100S
SNC-150
SNC-150S
SNC-200
SNC-300
SNC-300L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Dimension H
(mm)

SGD 33.33

1 Piece(s) 9 Day(s) or more 100100

SGD 33.33

1 Piece(s) 9 Day(s) or more 10075

SGD 32.38

1 Piece(s) 9 Day(s) or more 150100

SGD 37.77

1 Piece(s) 9 Day(s) or more 15075

SGD 36.51

1 Piece(s) 9 Day(s) or more 200100

SGD 101.58

1 Piece(s) 9 Day(s) or more 300100

SGD 111.10

1 Piece(s) 9 Day(s) or more 300150

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)