(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Angled-Kun/Channel-Kun, Free Angle (Stainless Steel)

Angled-Kun/Channel-Kun, Free Angle (Stainless Steel)

[Features]
・ Universal angle material that does not require drilling or welding
・ The machine base and bracket can be assembled by using bolts and nuts and joint fittings

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SLW-40-1800-SUS
SLW-40PM-1800-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoose Hole (D x D2)
(mm)

SGD 158.71

1 Piece(s) 6 Day(s) or more 40 ×11

SGD 158.71

1 Piece(s) 9 Day(s) or more 25 ×10

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Length(mm) 1800
Dimension t(mm) 3.0 Dimension A(mm) 40 Dimension B(mm) 40
Specifications Holes on Both Sides

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)