(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Level (Fire-Resistant Two-Layer Pipes)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010721-40AX120H
N-010721-40AX150H
N-010721-50AX120H
N-010721-50AX150H
N-010721-65AX120H
N-010721-65AX150H
N-010721-75AX120H
N-010721-75AX150H
N-010721-100AX120H
N-010721-100AX150H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes
(mm)
Height H
(mm)
Level Range
(mm)

SGD 9.78

1 Piece(s) 8 Day(s) or more 60~Less than 7040A6312037~110

SGD 9.99

1 Piece(s) 8 Day(s) or more 60~Less than 7040A6315037~140

SGD 10.01

1 Piece(s) 8 Day(s) or more 70~Less than 8050A7612043~110

SGD 10.24

1 Piece(s) 8 Day(s) or more 70~Less than 8050A7615043~140

SGD 10.26

1 Piece(s) 8 Day(s) or more 90~Less than 10065A9212051~110

SGD 10.49

1 Piece(s) 8 Day(s) or more 90~Less than 10065A9215051~140

SGD 10.59

1 Piece(s) 8 Day(s) or more 100~Less than 20075A10512058~110

SGD 10.80

1 Piece(s) 8 Day(s) or more 100~Less than 20075A10515058~140

SGD 11.30

1 Piece(s) 8 Day(s) or more 100~Less than 200100A13112071~110

SGD 11.49

1 Piece(s) 8 Day(s) or more 100~Less than 200100A13115071~140

Loading...

  1. 1

Basic Information

Type Floor Band Material Steel Applicable Tube Type Fire Resistant Dual Pipes
Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)