(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standing Pipe Fixture / Mounting Leg, Leg with Stainless Steel Collar

Standing Pipe Fixture / Mounting Leg, Leg with Stainless Steel Collar

[Features]
· Mounting leg integrated with a cosmetic washer compatible with the standing band width (B).
· Use after screwing into female screws such as anchors and nuts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010410-B25XL50
N-010410-B25XL60
N-010410-B25XL80
N-010410-B25XL100
N-010410-B25XL120
N-010410-B25XL150
N-010410-B25XL200
N-010410-B32XL60
N-010410-B32XL80
N-010410-B32XL100
N-010410-B32XL120
N-010410-B32XL150
N-010410-B38XL80
N-010410-B38XL100
N-010410-B50XL80
N-010410-B50XL100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension L
(mm)
Dimension B
(mm)

SGD 10.35

1 Piece(s) 8 Day(s) or more 5025

SGD 10.35

1 Piece(s) 8 Day(s) or more 6025

SGD 11.43

1 Piece(s) 8 Day(s) or more 8025

SGD 12.01

1 Piece(s) 8 Day(s) or more 10025

SGD 13.17

1 Piece(s) 8 Day(s) or more 12025

SGD 17.92

1 Piece(s) 8 Day(s) or more 15025

SGD 22.64

1 Piece(s) 8 Day(s) or more 20025

SGD 21.80

1 Piece(s) 8 Day(s) or more 6032

SGD 29.30

1 Piece(s) 8 Day(s) or more 8032

SGD 11.79

1 Piece(s) 8 Day(s) or more 10032

SGD 12.94

1 Piece(s) 8 Day(s) or more 12032

SGD 14.46

1 Piece(s) 8 Day(s) or more 15032

SGD 17.10

1 Piece(s) 8 Day(s) or more 8038

SGD 19.97

1 Piece(s) 8 Day(s) or more 10038

SGD 27.22

1 Piece(s) 8 Day(s) or more 8050

SGD 32.75

1 Piece(s) 8 Day(s) or more 10050

Loading...

  1. 1

Basic Information

Type Vertical band related parts Material SUS304 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)