(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Suspended Pipe Fixture, Stainless Steel Assembly Suspended Band with Turn

Suspended Pipe Fixture, Stainless Steel Assembly Suspended Band with Turn

[Features]
· Assembly type hanging band for thick stainless steel tubes. Can also be used together with models VP40A - VP300A.
· Units (m/m).
· Can be used in combination with SGP pipes (anti electric corrosion treatment is required).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010117-15A
N-010117-20A
N-010117-25A
N-010117-32A
N-010117-40A
N-010117-50A
N-010117-65A
N-010117-80A
N-010117-100A
N-010117-125A
N-010117-150A
N-010117-200A
N-010117-250A
N-010117-300A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

SGD 14.26

1 Piece(s) 8 Day(s) or more 20~Less than 3015A21.7

SGD 14.52

1 Piece(s) 8 Day(s) or more 20~Less than 3020A27.2

SGD 14.68

1 Piece(s) 8 Day(s) or more 30~Less than 4025A34

SGD 15.61

1 Piece(s) 8 Day(s) or more 40~Less than 5032A42.7

SGD 16.17

1 Piece(s) 8 Day(s) or more 40~Less than 5040A48.6

SGD 16.43

1 Piece(s) 8 Day(s) or more 60~Less than 7050A60.5

SGD 23.51

1 Piece(s) 7 Day(s) or more 70~Less than 8065A76.3

SGD 24.21

1 Piece(s) 7 Day(s) or more 80~Less than 9080A89.1

SGD 25.42

1 Piece(s) 7 Day(s) or more 100~Less than 200100A114.3

SGD 58.60

1 Piece(s) 8 Day(s) or more 100~Less than 200125A139.8

SGD 86.66

1 Piece(s) 8 Day(s) or more 100~Less than 200150A165.2

SGD 109.37

1 Piece(s) 9 Day(s) or more 200~Less than 300200A216.3

SGD 228.62

1 Piece(s) 12 Day(s) or more 200~Less than 300250A267.4

SGD 251.73

1 Piece(s) 9 Day(s) or more 300~Less than 400300A318.5

Loading...

  1. 1

Basic Information

Type Hanging Band Material SUS304 Applicable Tube Type Stainless Steel Pipe
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)