Vertical Sliding Door Spring【2 Pieces Per Package】

Vertical Sliding Door Spring

[Product Information]
· Type: special shape
· Length (mm): 60
· Width (mm): 4
· Mounting method: embedded
· Use environment: standard
· Body material: hardened steel
· Body surface treatment: others

Part Number

Configured Part Number is shown.

Z-981

Part Number
Z-981
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Special Forms Retaining Force(N) - Length(mm) 60
Width(mm) 4 Mounting Method Embedding Mounting Hole Dia. D(mm) -
Operating Environment Standard Body Material Hardened Steel Main Body Surface Treatment Others

Please check the type/dimensions/specifications of the part Z-981 in the Vertical Sliding Door Spring series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)