(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pneumatic Clamp with Straight Base, GH-31200PR-A

Pneumatic Clamp with Straight Base, GH-31200PR-A
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GH-31200PR-A

Product appearance and dimensional drawing

Pneumatic Clamp with Straight Base, GH-31200PR-A
Pneumatic Clamp with Straight Base, GH-31200PR-A

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Weight
(kg)
Spindle
Supplied
Air Connection
Size
Cylinder Bore
(mm)
Max Cylinder Air Pressure
(kgf/cm²)
Optional 
Magnetic Sensors
GH-31200PR-A12003210SA-1075151/8PT329MT-22
Part Number
GH-31200PR-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,202.92

1 Piece(s)Available 13 Day(s)

Loading...

  1. 1
 

Basic Information

Operating Clamping Force(N) 12000 Material SS400 Mounting Section Shape Straight base

Please check the type/dimensions/specifications of the part GH-31200PR-A in the Pneumatic Clamp with Straight Base, GH-31200PR-A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)