(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Weldable Vertical Pneumatic Clamp, GH-10247-A

Weldable Vertical Pneumatic Clamp, GH-10247-A
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

PDF

Part Number

Configured Part Number is shown.

GH-10247-A

Product appearance and dimensional drawing

Weldable Vertical Pneumatic Clamp, GH-10247-A
Weldable Vertical Pneumatic Clamp, GH-10247-A

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Weight
(kg)
Spindle
Supplied
Flanged
Washers
Air Connection
Size
Cylinder Bore
(mm)
Max Cylinder Air Pressure
(kgf/cm²)
Optional 
Magnetic Sensors
GH-10247-A4501003.73SA-121017FW-1201/8PT5010MT-22
Part Number
GH-10247-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 936.04

1 Piece(s)Available 13 Day(s)

Loading...

  1. 1
 

Basic Information

Type Hold Down, Horizontal Handle Holding Capacity(kN) 10000 Operating Clamping Force(N) 10000
Material SS400 Mounting Section Shape Flange Base Types of tip screw Bolt with Rubber
Tip screw position adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-10247-A in the Weldable Vertical Pneumatic Clamp, GH-10247-A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)