(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long U-Shaped Arm Pneumatic Clamp with Flange Based, GH-12132-A

Long U-Shaped Arm Pneumatic Clamp with Flange Based, GH-12132-A
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

PDF

Part Number

Configured Part Number is shown.

GH-12132-A

Product appearance and dimensional drawing

Long U-Shaped Arm Pneumatic Clamp with Flange Based, GH-12132-A
Long U-Shaped Arm Pneumatic Clamp with Flange Based, GH-12132-A

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Weight
(kg)
Spindle
Supplied
Flanged
Washers
Air Connection
Size
Cylinder Bore
(mm)
Max Cylinder Air Pressure
(kgf/cm²)
Optional 
Magnetic Sensors
GH-12132-A227920.88FC-086312FW-5161/8PT3010MT-22
Part Number
GH-12132-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 637.83

1 Piece(s)Available 13 Day(s)

Loading...

  1. 1
 

Basic Information

Type Hold Down, Horizontal Handle Holding Capacity(kN) 2270 Operating Clamping Force(N) 2270
Material SS400 Mounting Section Shape Flange Base Types of tip screw Bolt with Rubber
Tip screw position adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-12132-A in the Long U-Shaped Arm Pneumatic Clamp with Flange Based, GH-12132-A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)