(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Weldable Toggle Clamp, GH-70201

Weldable Toggle Clamp, GH-70201
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

PDF

Japanese Only

Product appearance and dimensional drawing

Weldable Toggle Clamp, GH-70201
Weldable Toggle Clamp, GH-70201

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Handle
(mm)
GH-702012001941230.58Ø17.3*150
Part Number
GH-70201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 180.34

1 Piece(s)Available 13 Day(s)

Loading...

  1. 1
 

Basic Information

Tightening Force(N) 2000 Body Material SS400

Please check the type/dimensions/specifications of the part GH-70201 in the Weldable Toggle Clamp, GH-70201 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)