(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp - Push-Pull - Flanged Base, Stroke 75 mm, Straight Handle, GH-32500

Toggle Clamp - Push-Pull - Flanged Base, Stroke 75 mm, Straight Handle, GH-32500
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Flanged Base, Stroke 75 mm, Straight Handle, GH-32500
Toggle Clamp - Push-Pull - Flanged Base, Stroke 75 mm, Straight Handle, GH-32500

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-325002500751853.89SA-127517
Part Number
GH-32500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 296.24

1 Piece(s)Available 13 Day(s)

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 25000 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M12
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-32500 in the Toggle Clamp - Push-Pull - Flanged Base, Stroke 75 mm, Straight Handle, GH-32500 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)