(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 3,180 N, GH-30608M

Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 3,180 N, GH-30608M
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Flanged Base, Stroke 41.3 mm, Straight Handle, GH-30608M
Toggle Clamp - Push-Pull - Flanged Base, Stroke 41.3 mm, Straight Handle, GH-30608M

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-30608M31841.31800.69SA-085012
Part Number
GH-30608M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 155.04

1 Piece(s)Available 13 Day(s)

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 3180 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M8
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-30608M in the Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 3,180 N, GH-30608M series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)