(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M10, Tightening Force 1,600 N

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Flanged Base, Stroke 31.8 mm, Straight Handle, GH-36092M
Toggle Clamp - Push-Pull - Flanged Base, Stroke 31.8 mm, Straight Handle, GH-36092M

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-36092M18031.81800.38SA-085012
Part Number
GH-30282M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 29.46

1 Piece(s)Available 10 Day(s)

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 1600 Attaching Method Straight base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M10
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 1400~1999 Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-30282M in the Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M10, Tightening Force 1,600 N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)