(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Angular Solid Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12320 (Part Numbers)

Angular Solid Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12320
  • Volume Discount

[Features]·Toggle clamp with a vertical handle on a straight base. Tip of the arm is slanted.

PDF

Product appearance and dimensional drawing

Angular Solid Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12320
Angular Solid Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12320

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedBolt Retainer
GH-12320364100651.09FC-108515BR-380
Part Number
GH-12320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 42.54

1 Piece(s)Available 10 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Straight base Tightening Force (MAX)(N) 3640 Body Material SS400
Clamp Screw Size 3/8 Clamp Screw Material Steel + NBR Product Category Main Body
Tightening Force (Range Selectable)(N) 2260~ Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-12320 in the Angular Solid Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12320 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)