(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Long Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12146

Long Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12146
  • Volume Discount

[Features]·T-shaped handle toggle clamp with a vertical handle on a straight base.

PDF

Product appearance and dimensional drawing

Long Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12146
Long Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12146

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedBolt Retainer
GH-12146227100560.36FC-086312BR-516
Part Number
GH-12146
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.32

1 Piece(s)Available 10 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Straight base Tightening Force (MAX)(N) 2270 Body Material SS400
Clamp Screw Size 5/16 Clamp Screw Material Steel + NBR Product Category Main Body
Tightening Force (Range Selectable)(N) 2260~ Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-12146 in the Long Arm Toggle Clamp, Vertical Handle, with Straight Base, GH-12146 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)