(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Toggle Clamp - Vertical Handle - U-Shaped Arm (Straight Base) T-Handle, GH-12136

Toggle Clamp - Vertical Handle - U-Shaped Arm (Straight Base) T-Handle, GH-12136
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Product appearance and dimensional drawing

Toggle Clamp - Vertical Handle - U-Shaped Arm (Straight Base) T-Handle, GH-12136
Toggle Clamp - Vertical Handle - U-Shaped Arm (Straight Base) T-Handle, GH-12136

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-12136227100560.37FC-086312FW-516
Part Number
GH-12136
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.56

1 Piece(s)Available 10 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Straight base Tightening Force (MAX)(N) 2270 Body Material SS400
Clamp Screw Size 5/16 Clamp Screw Material Steel + NBR Product Category Main Body
Tightening Force (Range Selectable)(N) 2260~ Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-12136 in the Toggle Clamp - Vertical Handle - U-Shaped Arm (Straight Base) T-Handle, GH-12136 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)