(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Continuous Feeding Pipe Fitting Overhead 45° Elbow

Continuous Feeding Pipe Fitting Overhead 45° Elbow

[Features]
• Ring seal delivery pipe fitting with superior pressure resistance for use in pressured piping in skyscrapers.
• The pipe nipple is not rated by the Fire Equipment and Safety Center of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
45HBL-3
45HBL-4
45HBL-5
45HBL-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)

-

1 Piece(s) 17 Day(s) or more 3B(80A)6.9

-

1 Piece(s) 17 Day(s) or more 4B(100A)3.4

-

1 Piece(s) 17 Day(s) or more 5B(125A)3.4

-

1 Piece(s) 17 Day(s) or more 2 1/2B(65A)6.9

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Surface Treatment No Operating Temperature Range(°C) -29::66 Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)