(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Rigid PVC-Lining Steel Pipe for Water Supply, VB Pipe Nipple

Rigid PVC-Lining Steel Pipe for Water Supply, VB Pipe Nipple

With a rich lineup, it is compatible with all fluids such as water, hot water, gas and chemicals.
The excellent processing technology enables precise construction.
[Features]
・ Excellent workability
・ Good material
・ Correct thread processing
・ Wide variety

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VB-PNI-1/2-50

 
Part Number
VB-PNI-1/2-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple (long) Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 R Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence Length(mm) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)