(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, Reducing Socket

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, Reducing Socket

A perfect mechanism for red water countermeasures with soft workability regardless of pipe type. This is a RING Brand core fitting for 2 different pipe types joint.
[Features]
・ Supports 2 pipe types
・ Excellent corrosion-proof performance (Dual structure of lip and O-ring)
・ Excellent workability
・ It can also be used for rolling threads (Polyethylene powder lining steel pipe for water supply "rolled thread compatible products")

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-C-RS-1X1/2
C-PL-C-RS-1X3/4
C-PL-C-RS-2X1
C-PL-C-RS-2X3/4
C-PL-C-RS-2X11/2
C-PL-C-RS-2X11/4
C-PL-C-RS-3/4X1/2
C-PL-C-RS-3X2
C-PL-C-RS-3X11/2
C-PL-C-RS-3X21/2
C-PL-C-RS-4X2
C-PL-C-RS-4X3
C-PL-C-RS-4X21/2
C-PL-C-RS-5X4
C-PL-C-RS-6X5
C-PL-C-RS-11/2X1
C-PL-C-RS-11/2X1/2
C-PL-C-RS-11/2X3/4
C-PL-C-RS-11/2X11/4
C-PL-C-RS-11/4X1
C-PL-C-RS-11/4X3/4
C-PL-C-RS-21/2X2
C-PL-C-RS-21/2X11/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

-

1 Piece(s) 10 Day(s) or more 1/2B(15A)1B(25A)

-

1 Piece(s) 10 Day(s) or more 3/4B(20A)1B(25A)

-

1 Piece(s) 10 Day(s) or more 1B(25A)2B(50A)

-

1 Piece(s) 10 Day(s) or more 3/4B(20A)2B(50A)

-

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)2B(50A)

-

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)2B(50A)

-

1 Piece(s) 10 Day(s) or more 1/2B(15A)3/4B(20A)

-

1 Piece(s) 10 Day(s) or more 2B(50A)3B(80A)

-

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3B(80A)

-

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)3B(80A)

-

1 Piece(s) 10 Day(s) or more 2B(50A)4B(100A)

-

1 Piece(s) 10 Day(s) or more 3B(80A)4B(100A)

-

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)4B(100A)

-

1 Piece(s) 10 Day(s) or more 4B(100A)5B(125A)

-

1 Piece(s) 10 Day(s) or more 5B(125A)6B(150A)

-

1 Piece(s) 10 Day(s) or more 1B(25A)1 1/2B(40A)

-

1 Piece(s) 10 Day(s) or more 1/2B(15A)1 1/2B(40A)

-

1 Piece(s) 10 Day(s) or more 3/4B(20A)1 1/2B(40A)

-

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/2B(40A)

-

1 Piece(s) 10 Day(s) or more 1B(25A)1 1/4B(32A)

-

1 Piece(s) 10 Day(s) or more 3/4B(20A)1 1/4B(32A)

-

1 Piece(s) 10 Day(s) or more 2B(50A)2 1/2B(65A)

-

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Steel
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment No
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)