(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Screw Sealing Agent-Coated Threaded Malleable Cast Iron Pipe Fitting, PS Fitting, Reducing Socket (with Collar)

Screw Sealing Agent-Coated Threaded Malleable Cast Iron Pipe Fitting, PS Fitting, Reducing Socket (with Collar)

[Features]
·, Excellent sealing performance.
·, Excellent installability.
· Large selection of different varieties and sizes.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PS-BRS-4X3/4
PS-BRS-5X11/2
PS-BRS-6X4
PS-BRS-21/2X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

-

1 Piece(s) 14 Day(s) or more 3/4B(20A)4B(100A)

-

1 Piece(s) 14 Day(s) or more 1 1/2B(40A)5B(125A)

-

1 Piece(s) 14 Day(s) or more 4B(100A)6B(150A)

-

1 Piece(s) 14 Day(s) or more 2B(50A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)