(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Screw-In Malleable Cast Iron Pipe Fitting, Reducing Tee (Small Branch Diameter)

Screw-In Malleable Cast Iron Pipe Fitting, Reducing Tee (Small Branch Diameter)

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RT-W-1/2X1/2X1/4

 
Part Number
RT-W-1/2X1/2X1/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 1/2B(15A) Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Zinc Plating Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Nominal of Thread 3(Different Diameters or Different Type Screw) 1/4B(8A) Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)