(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Screw-In PL Fitting, Malleable Cast Iron Pipe Fitting, Service Tee (Rimmed)

Part Number

Configured Part Number is shown.

Part Number
ST-W-1
ST-W-1/2
ST-W-2
ST-W-3
ST-W-3/4
ST-W-11/2
ST-W-11/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 11.30

1 Piece(s) 11 Day(s) or more 1B(25A)1B(25A)1B(25A)

SGD 9.59

1 Piece(s) 11 Day(s) or more 1/2B(15A)1/2B(15A)1/2B(15A)

SGD 32.38

1 Piece(s) 11 Day(s) or more 2B(50A)2B(50A)2B(50A)

SGD 85.74

1 Piece(s) 11 Day(s) or more 3B(80A)3B(80A)3B(80A)

SGD 10.26

1 Piece(s) 11 Day(s) or more 3/4B(20A)3/4B(20A)3/4B(20A)

SGD 21.75

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/2B(40A)

SGD 18.45

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Zinc Plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)