(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw-In PL Fitting, Tee

Screw-In PL Fitting, Tee

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PL-T-1
PL-T-1/2
PL-T-2
PL-T-3
PL-T-3/4
PL-T-4
PL-T-5
PL-T-6
PL-T-11/2
PL-T-11/4
PL-T-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

-

1 Piece(s) 15 Day(s) or more 1B(25A)

-

1 Piece(s) 15 Day(s) or more 1/2B(15A)

-

1 Piece(s) 15 Day(s) or more 2B(50A)

-

1 Piece(s) 15 Day(s) or more 3B(80A)

-

1 Piece(s) 15 Day(s) or more 3/4B(20A)

-

1 Piece(s) 15 Day(s) or more 4B(100A)

-

1 Piece(s) 17 Day(s) or more 5B(125A)

-

1 Piece(s) 17 Day(s) or more 6B(150A)

-

1 Piece(s) 15 Day(s) or more 1 1/2B(40A)

-

1 Piece(s) 15 Day(s) or more 1 1/4B(32A)

-

1 Piece(s) 15 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Epoxy Resin Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)