(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Pipe Fitting, Reducing Elbow

Part Number

Configured Part Number is shown.

Part Number
SUS-RL-1/2X1/4
SUS-RL-1/2X3/8
SUS-RL-1X1/2
SUS-RL-1X3/4
SUS-RL-2X11/2
SUS-RL-2X11/4
SUS-RL-3/4X1/2
SUS-RL-3/4X3/8
SUS-RL-3/8X1/4
SUS-RL-11/2X11/4
SUS-RL-11/4X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 9.30

1 Piece(s) 11 Day(s) or more 1/4B(8A)1/2B(15A)

SGD 9.38

1 Piece(s) 11 Day(s) or more 3/8B(10A)1/2B(15A)

SGD 20.06

1 Piece(s) 11 Day(s) or more 1/2B(15A)1B(25A)

SGD 20.26

1 Piece(s) 11 Day(s) or more 3/4B(20A)1B(25A)

SGD 53.03

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)2B(50A)

SGD 52.89

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)2B(50A)

SGD 14.42

1 Piece(s) 11 Day(s) or more 1/2B(15A)3/4B(20A)

SGD 14.45

1 Piece(s) 11 Day(s) or more 3/8B(10A)3/4B(20A)

SGD 11.04

1 Piece(s) 11 Day(s) or more 1/4B(8A)3/8B(10A)

SGD 37.98

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1 1/2B(40A)

SGD 29.56

1 Piece(s) 11 Day(s) or more 1B(25A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material SCS13
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Operating Temperature Range(°C) -20::40 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)