(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Screw-In Pipe Fitting, Flange

Part Number

Configured Part Number is shown.

Part Number
SUS-5KF-1
SUS-5KF-1/2
SUS-5KF-2
SUS-5KF-3
SUS-5KF-3/4
SUS-5KF-4
SUS-5KF-11/2
SUS-5KF-11/4
SUS-5KF-21/2
SUS-10KF-1
SUS-10KF-1/2
SUS-10KF-2
SUS-10KF-3
SUS-10KF-3/4
SUS-10KF-4
SUS-10KF-11/2
SUS-10KF-11/4
SUS-10KF-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

-

1 Piece(s) 17 Day(s) or more 1B(25A)

-

1 Piece(s) 17 Day(s) or more 1/2B(15A)

-

1 Piece(s) 17 Day(s) or more 2B(50A)

-

1 Piece(s) 17 Day(s) or more 3B(80A)

-

1 Piece(s) 17 Day(s) or more 3/4B(20A)

-

1 Piece(s) 17 Day(s) or more 4B(100A)

-

1 Piece(s) 17 Day(s) or more 1 1/2B(40A)

-

1 Piece(s) 17 Day(s) or more 1 1/4B(32A)

-

1 Piece(s) 17 Day(s) or more 2 1/2B(65A)

-

1 Piece(s) 17 Day(s) or more 1B(25A)

-

1 Piece(s) 17 Day(s) or more 1/2B(15A)

-

1 Piece(s) 17 Day(s) or more 2B(50A)

-

1 Piece(s) 17 Day(s) or more 3B(80A)

-

1 Piece(s) 17 Day(s) or more 3/4B(20A)

-

1 Piece(s) 17 Day(s) or more 4B(100A)

-

1 Piece(s) 17 Day(s) or more 1 1/2B(40A)

-

1 Piece(s) 17 Day(s) or more 1 1/4B(32A)

-

1 Piece(s) 17 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material SCS13
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)