(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Pipe Fitting, Plug

Part Number

Configured Part Number is shown.

Part Number
SUS-P-1
SUS-P-1/2
SUS-P-1/4
SUS-P-1/8
SUS-P-2
SUS-P-3
SUS-P-3/4
SUS-P-3/8
SUS-P-4
SUS-P-11/2
SUS-P-11/4
SUS-P-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Length
(mm)

SGD 8.90

1 Piece(s) 11 Day(s) or more 1B(25A)32

SGD 6.55

1 Piece(s) 11 Day(s) or more 1/2B(15A)25

SGD 2.58

1 Piece(s) 11 Day(s) or more 1/4B(8A)18

SGD 2.51

1 Piece(s) 11 Day(s) or more 1/8B(6A)15

SGD 20.24

1 Piece(s) 11 Day(s) or more 2B(50A)41

SGD 56.05

1 Piece(s) 11 Day(s) or more 3B(80A)53

SGD 6.31

1 Piece(s) 11 Day(s) or more 3/4B(20A)28

SGD 2.81

1 Piece(s) 11 Day(s) or more 3/8B(10A)21

SGD 97.13

1 Piece(s) 11 Day(s) or more 4B(100A)62

SGD 13.44

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)36

SGD 11.31

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)35

SGD 44.59

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)48

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Pitch (Terminal) Material SCS13
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)