(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Equipment Connecting Bronze Core Fitting, C Core, Water Faucet Tee

Equipment Connecting Bronze Core Fitting, C Core, Water Faucet Tee

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)XS or AD-XS for equipment with a tube-end corrosion-proofing mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-PL-C-W-T-3/4

 
Part Number
C-PL-C-W-T-3/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Bronze
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 G (Tapped) Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment No
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)