(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Water Faucet Reducing Socket

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Water Faucet Reducing Socket

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)ZIXS, AD-ZXL, ZIXS or AD-ZXS for equipment with a tube-end corrosion-proofing mechanism.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-PL-C-(W)ZIRS-1X3/4

 
Part Number
C-PL-C-(W)ZIRS-1X3/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Steel
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 G (Tapped) Connection Thread Type M2 Rc
Nominal of Thread M2 1B(25A) Applicable Fluid Water / Air Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)