(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Polybutene Pipe Fittings, Class H - R Type, Water Faucet Elbow UB20L・UB25L

Part Number

Configured Part Number is shown.

Part Number
HF-R-UBL20-13AXRP1/2X20L
HF-R-UBL20-13AXRP1/2X25L
HF-R-UBL25-13AXRP1/2X20L
HF-R-UBL25-13AXRP1/2X25L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Size

-

1 Piece(s) 17 Day(s) or more L2020L

-

1 Piece(s) 17 Day(s) or more L2025L

-

1 Piece(s) 17 Day(s) or more L2520L

-

1 Piece(s) 17 Day(s) or more L2525L

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polybutene
Applicable Tube O.D., D (D1)(φ) 17 Connection Thread Type Rp Thread Nominal 1/2B
Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment Nominal Diameter 13A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)