(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Hose for Indoors

Part Number

Configured Part Number is shown.

Part Number
MH-I-1/2-200
MH-I-1/2-250
MH-I-1/2-300
MH-I-1/2-400
MH-I-1/2-500
MH-I-1/2-600
MH-I-1-250
MH-I-3/4-200
MH-I-3/4-250
MH-I-3/4-300
MH-I-3/4-400
NI-MH-I-1/2-200
NI-MH-I-1/2-250
NI-MH-I-1/2-300
NI-MH-I-1/2-400
NI-MH-I-1/2-500
NI-MH-I-1/2-600
NI-MH-I-1-250
NI-MH-I-3/4-250
NI-MH-I-3/4-300
NI-MH-I-3/4-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Size Length
(mm)
Types

-

1 Piece(s) 17 Day(s) or more 15301/2200Standard Type

-

1 Piece(s) 17 Day(s) or more 15301/2250Standard Type

-

1 Piece(s) 17 Day(s) or more 15301/2300Standard Type

-

1 Piece(s) 17 Day(s) or more 15301/2400Standard Type

-

1 Piece(s) 17 Day(s) or more 15301/2500Standard Type

-

1 Piece(s) 17 Day(s) or more 15301/2600Standard Type

-

1 Piece(s) 17 Day(s) or more 27501250Standard Type

-

1 Piece(s) 17 Day(s) or more 20403/4200Standard Type

-

1 Piece(s) 17 Day(s) or more 20403/4250Standard Type

-

1 Piece(s) 17 Day(s) or more 20403/4300Standard Type

-

1 Piece(s) 17 Day(s) or more 20403/4400Standard Type

-

1 Piece(s) 17 Day(s) or more 15301/2200Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 15301/2250Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 15301/2300Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 15301/2400Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 15301/2500Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 15301/2600Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 27501250Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 20403/4250Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 20403/4300Nickel Chrome Plating Type

-

1 Piece(s) 17 Day(s) or more 20403/4400Nickel Chrome Plating Type

Loading...

  1. 1

Basic Information

Type Flexible Hoses Hose Material Stainless Steel (SUS304) Applicable Fluid Gas
Connecting Part Type Swage Fittings Swaged Fittings L Type Metal fittingsB Swage Fitting R Type Metal fittingsA
Max. Operating Pressure(MPa) 0.1 Braid No Connecting Part Material Copper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)