(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Phillips Head Hook【100 Pieces Per Package】

Stainless Steel Phillips Head Hook

Stainless steel material is highly resistant to rust. Used for corrugated sheets. The color is silver.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4944825405960

Part Number
4944825405960
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 41.45

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Material Stainless Steel Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape Phillips Size 22
JAN code 4944825405960 Number of pieces(pcs.) 100 Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)